(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupled Resin Dolly, Route Van, Mesh Type

Coupled Resin Dolly, Route Van, Mesh Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,263.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPK-500-BK
MPK-500-W
MPK-500J-BK
MPK-500J-W
MPK-500JS-BK
MPK-500JS-W
MPK-500S-BK
MPK-500S-W
MPK-600-BK
MPK-600-W
MPK-600J-BK
MPK-600J-W
MPK-600JS-BK
MPK-600JS-W
MPK-600S-BK
MPK-600S-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 1,263.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Black 515 385 362-9490 1840 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,263.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Swivel/Fixed Type White 515 385 362-9503 1840 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,512.94

RESINDOLLIES 1 Piece(s) Same day Free Swivel Type Black 515 385 362-9511 1920 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,399.00

RESINDOLLIES 1 Piece(s) Same day Free Swivel Type White 515 385 362-9520 1920 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,887.48

RESINDOLLIES 1 Piece(s) Same day Free Swivel Casters with Stopper Black 515 385 414-4465 1980 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,887.48

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper White 515 385 414-4473 1980 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,762.71

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Black 515 385 361-9931 1900 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,753.53

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type White 515 385 361-9940 1900 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,350.00

RESIN DOLLIES 1 Piece(s) Same day Swivel/Fixed Type Black 615 415 362-9538 2080 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,350.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type White 615 415 362-9546 2080 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,513.52

RESINDOLLIES 1 Piece(s) Same day Free Swivel Type Black 615 415 362-9554 2170 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,606.35

RESIN DOLLIES 1 Piece(s) 12 Day(s) Free Swivel Type White 615 415 362-9562 2170 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,993.34

RESINDOLLIES 1 Piece(s) Same day Free Swivel Casters with Stopper Black 615 415 414-4481 2230 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,993.34

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper White 615 415 414-4490 2230 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,888.08

RESIN DOLLIES 1 Piece(s) 12 Day(s) Caster with a stopper type Black 615 415 361-9958 2140 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,888.08

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type White 615 415 361-9966 2140 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Height(mm)
    115
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    -
  • Caster Mounting Method
    Bolt-less structure
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Caster Bracket Material
    Steel (Trivalent Chrome Plating)
  • Wheel Material
    Elastomer Resin
  • Wheel
    Polypropylene (PP)
  • Internal Capacity
    1 unit

Product Description

A flat hand truck with a light top board that features a solid mesh ribbed structure, making it less susceptible to chemicals and solvents and providing it with excellent durability.
[Features]
· Boltless casters with lightweight and durable mesh top plate which can withstand 100 kg of uniform load.
· φ75 (75 mm diameter) elastomer casters used for light weight and reduced tire marks.
· Stacking and vertical/horizontal connection are possible. The platform has four non-slip rubber pads.
* Horizontal connection is only supported by the all-swivel caster type and all-swivel caster with stopper type.
· Caster replacement is easy, not requiring tools as it is a bolt-less specification.
[Applications]
· Its maneuverability is useful for transport of copy paper, etc. in narrow spaces, such as offices.
· For lightweight cargo transport as well as transporting longitudinal items in factories, work sites, etc. by vertically connecting the units.

Part Number
MPK-500-BK
MPK-500-W
MPK-500J-BK
MPK-500J-W
MPK-500JS-BK
MPK-500JS-W
MPK-500S-BK
MPK-500S-W
MPK-600-BK
MPK-600-W
MPK-600J-BK
MPK-600J-W
MPK-600JS-BK
MPK-600JS-W
MPK-600S-BK
MPK-600S-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 1,263.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Black 515 385 362-9490 1840 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,263.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Swivel/Fixed Type White 515 385 362-9503 1840 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,512.94

RESINDOLLIES 1 Piece(s) Same day Free Swivel Type Black 515 385 362-9511 1920 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,399.00

RESINDOLLIES 1 Piece(s) Same day Free Swivel Type White 515 385 362-9520 1920 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,887.48

RESINDOLLIES 1 Piece(s) Same day Free Swivel Casters with Stopper Black 515 385 414-4465 1980 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,887.48

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper White 515 385 414-4473 1980 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,762.71

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Black 515 385 361-9931 1900 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,753.53

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type White 515 385 361-9940 1900 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,350.00

RESIN DOLLIES 1 Piece(s) Same day Swivel/Fixed Type Black 615 415 362-9538 2080 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,350.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type White 615 415 362-9546 2080 Finished Product - Flat Dolly - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,513.52

RESINDOLLIES 1 Piece(s) Same day Free Swivel Type Black 615 415 362-9554 2170 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,606.35

RESIN DOLLIES 1 Piece(s) 12 Day(s) Free Swivel Type White 615 415 362-9562 2170 Finished Product - Flat Dolly - Swivel Caster x 4 pcs 1 unit

฿ 1,993.34

RESINDOLLIES 1 Piece(s) Same day Free Swivel Casters with Stopper Black 615 415 414-4481 2230 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,993.34

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper White 615 415 414-4490 2230 Finished Product - Flat Dolly - Swivel Caster with Stopper x 4 pcs 1 unit

฿ 1,888.08

RESIN DOLLIES 1 Piece(s) 12 Day(s) Caster with a stopper type Black 615 415 361-9958 2140 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

฿ 1,888.08

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type White 615 415 361-9966 2140 Finished Product - Flat Dolly - Swivel Caster With Stopper x 2 pcs, Fixed Caster x 2 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting the mesh structure, it is even lightweight and easier to move than existing items.
●Possible to connect vertically and horizontally.(horizontal connection is all flexible caster specification, caster with all flexible stopper only) 
●Stacking is possible.

Specification

●Equal Load(kg):100
●Caster Diameter(mm):75
●Compatible Stoppers:-
●SPQ(piece):6
●Finished Goods 
●Flexible Caster x 2, Fixed Caster x 2
●Caster Installation Method: Boltless Construction

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Caster Brackets: Steel(trivalent chrome plating) 
●Wheel: Polypropylene(PP)
●Wheel: Elastomer Resin