(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Dolly, Little Cargo, With Rubber Flooring And Rubber Casters

Flat Dolly, Little Cargo, With Rubber Flooring And Rubber Casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The rubber mat will be packaged separately.
  • From :
    ฿ 3,208.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCG-3045G
PCG-3060G
PCG-4545G
PCG-4560G
PCG-4590G
PCG-6090G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 3,208.88

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 450 300 109 511-6627 3000 18 1 unit

฿ 3,412.66

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 600 300 109 511-6643 3600 18 1 unit

฿ 3,607.98

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 450 450 109 511-6686 3300 18 1 unit

฿ 4,278.60

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 600 450 109 511-6708 4000 18 1 unit

฿ 5,991.11

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 450 118 511-6724 8800 27 1 unit

฿ 7,371.65

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 600 118 511-6741 11300 27 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    75
  • Specifications
    Assembly type, Swivel Caster 4 pcs
  • Load Platform
    Wooden plywood board
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Rubber Plate
    Natural Rubber (3 mm thickness, 60 degree hardness)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Rubber casters are attached to wooden plywood to absorb the impact and reduce the sound during transport.

Part Number
PCG-3045G
PCG-3060G
PCG-4545G
PCG-4560G
PCG-4590G
PCG-6090G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 3,208.88

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 450 300 109 511-6627 3000 18 1 unit

฿ 3,412.66

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 600 300 109 511-6643 3600 18 1 unit

฿ 3,607.98

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 450 450 109 511-6686 3300 18 1 unit

฿ 4,278.60

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 600 450 109 511-6708 4000 18 1 unit

฿ 5,991.11

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 450 118 511-6724 8800 27 1 unit

฿ 7,371.65

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 600 118 511-6741 11300 27 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1