(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Dolly, Little Cargo, With Rubber Casters (PC-3045G)

Flat Dolly, Little Cargo, With Rubber Casters (PC-3045G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-3045G
PC-3060G
PC-4545G
PC-4560G
PC-4590G
PC-6090G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 2,808.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 300 106 507-8741 2500 15 1 unit

฿ 3,044.00

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 600 300 106 507-8768 2900 15 1 unit

฿ 3,229.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 450 106 507-8750 3100 15 1 unit

฿ 3,669.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 450 106 507-8792 3700 15 1 unit

฿ 5,581.11

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 900 450 115 507-8784 7200 24 1 unit

฿ 6,884.69

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 900 600 115 507-8806 9100 24 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Load Platform
    Wooden plywood board
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

Wide size variation of durable plywood dollies.
[Features]
· Rubber caster specification.
· φ75 (75 mm diameter) rubber casters used to absorb impacts and roll more quietly than nylon casters.
· Top plate is made from durable laminated plywood.
· Load capacity is 100 kg of uniform load.
· Top plate has a surface with improved strength thanks to the clear urethane coating atop laminated plywood and is also scratch-resistant.
[Applications]
· For cargo transport in factories, work sites, etc.
· The large top plate can be used to carry large loads or multiple loads.

Part Number
PC-3045G
PC-3060G
PC-4545G
PC-4560G
PC-4590G
PC-6090G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 2,808.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 300 106 507-8741 2500 15 1 unit

฿ 3,044.00

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 600 300 106 507-8768 2900 15 1 unit

฿ 3,229.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 450 106 507-8750 3100 15 1 unit

฿ 3,669.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 450 106 507-8792 3700 15 1 unit

฿ 5,581.11

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 900 450 115 507-8784 7200 24 1 unit

฿ 6,884.69

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 900 600 115 507-8806 9100 24 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since rubber casters are attached to wooden plywood, the sound is quiet when absorbing shocks and transporting.
●The top board has urethane clear coating applied to the laminated plywood and makes it harder to get scratched as it increases the streng

Specification

●Equal Load(kg):100
●Caster Diameter(mm):75
●Finished Goods
●Flexible Caster x 4

Materials

●Loading Platform: Wood Made Plywood
●Caster Brackets: Steel
●Wheel: Rubber