(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Dolly, Little Cargo, With Nylon Casters

Flat Dolly, Little Cargo, With Nylon Casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,677.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-3045
PC-3060
PC-4545
PC-4560
PC-4590
PC-6090
PC-9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 2,677.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 300 106 505-7426 2500 15 1 unit

฿ 2,863.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 300 106 505-7469 2900 15 1 unit

฿ 2,987.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 450 106 505-7442 3100 15 1 unit

฿ 3,377.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 450 106 505-7523 3700 15 1 unit

฿ 5,364.63

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 450 115 505-7507 7200 24 1 unit

฿ 6,579.92

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 600 115 505-7540 9100 24 1 unit

฿ 8,400.90

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 900 115 505-7566 13000 24 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Load Platform
    Wooden plywood board
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Internal Capacity
    1 unit

Product Description

Durable plywood-based flat hand truck available in a wide variety of sizes, selectable according to the application.
[Features]
· It is lightweight and convenient to carry as φ75 (diameter 75 mm) nylon casters are attached to wooden plywood.
· Top plate is made from durable laminated plywood.
· Various sizes are available and can be selected to suit the application.
· Load capacity is 100 kg of uniform load.
· For nylon casters, 100% regenerated nylon is used.
[Applications]
· For cargo transport in factories, work sites, etc.
· The large top plate is ideal for carrying large loads or multiple loads.

Part Number
PC-3045
PC-3060
PC-4545
PC-4560
PC-4590
PC-6090
PC-9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 2,677.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 300 106 505-7426 2500 15 1 unit

฿ 2,863.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 300 106 505-7469 2900 15 1 unit

฿ 2,987.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 450 106 505-7442 3100 15 1 unit

฿ 3,377.00

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 450 106 505-7523 3700 15 1 unit

฿ 5,364.63

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 450 115 505-7507 7200 24 1 unit

฿ 6,579.92

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 600 115 505-7540 9100 24 1 unit

฿ 8,400.90

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 900 115 505-7566 13000 24 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since wearing nylon casters on wooden plywood, the weight is light and convenient to carry.
●Nylon castors are using 100% recycled nylon.

Specification

●Equal Load(kg):100
●Caster Diameter(mm):75
●Finished Goods
●Flexible Caster x 4

Materials

●Loading Platform: Wood Made Plywood
●Caster Brackets: Steel
●Wheel: Nylon