(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OH-2AR |
OHN-2ARS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
Uniform Load (body) (kg) |
Uniform Load (when using stopper) (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,119.99 ฿ 42,972.88 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | Without Stopper | 239-1562 | 43000 | - | - | 1 unit | ||
฿ 52,926.59 ฿ 45,596.26 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | With Stopper | 308-1192 | 44000 | 272 | 250 | 1 unit |
[Features]
· Depending on the specification of pneumatic tires, it can be easily used even on uneven road surfaces.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
Part Number |
---|
OH-2AR |
OHN-2ARS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
Uniform Load (body) (kg) |
Uniform Load (when using stopper) (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,119.99 ฿ 42,972.88 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | Without Stopper | 239-1562 | 43000 | - | - | 1 unit | ||
฿ 52,926.59 ฿ 45,596.26 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | With Stopper | 308-1192 | 44000 | 272 | 250 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?