(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Platform Truck (Fixed Handle / Uniform Load 300 to 700 kg)

Steel Platform Truck (Fixed Handle / Uniform Load 300 to 700 kg)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,334.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OH-1 SALE
OH-1L SALE
OH-2 SALE
OH-2L SALE
OH-3 SALE
OHN-1LS SALE
OHN-1S SALE
OHN-2LS SALE
OHN-2S SALE
OHN-3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Uniform Load (body)
(kg)
Uniform Load (when using stopper)
(kg)
Internal Capacity

฿ 38,716.96

฿ 33,145.59

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 Without Stopper 1200 750 298 856 200 900-4-BAR01 504-9521 53000 - - 1 unit

฿ 41,377.78

฿ 35,001.46

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 Without Stopper 1400 750 298 856 200 900-4-BAR01 504-9539 62000 - - 1 unit

฿ 27,460.19

฿ 21,471.12

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 Without Stopper 900 600 253 811 150 900-4-BAR01 504-9458 37000 - - 1 unit

฿ 28,422.77

฿ 23,519.84

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 Without Stopper 1200 600 253 811 150 900-4-BAR01 504-9466 49000 - - 1 unit

฿ 22,334.22

฿ 20,665.85

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Without Stopper 800 450 194 752 100 900-2-BAR01 504-9407 23000 - - 1 unit

฿ 42,710.48

฿ 32,869.99

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 With Stopper 1400 750 298 856 200 900-4-BAR01 308-1150 63000 500 230 1 unit

฿ 40,121.25

฿ 31,394.88

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 With Stopper 1200 750 298 856 200 900-4-BAR01 308-1141 54000 500 230 1 unit

฿ 33,306.04

฿ 25,632.33

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 With Stopper 1200 600 253 811 150 900-4-BAR01 308-1133 50000 400 250 1 unit

฿ 30,022.48

฿ 23,852.86

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 With Stopper 900 600 253 811 150 900-4-BAR01 308-1125 38000 400 250 1 unit

฿ 25,262.35

฿ 21,291.11

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 With Stopper 800 450 194 752 100 900-2-BAR01 308-1117 24000 300 170 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Caster Bracket Material
    Casting
  • Wheel Material
    Rubber
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Internal Capacity
    1 unit

Product Description

A steel truck that's more robust and lasts longer than press trucks and resin trucks thanks to its welded construction.
[Features]
· It uses a robust and tough caster that is more durable in harsh environments than steel-plate casters.
· Safe design with cushioning rubber at the corners of the dolly.
[Applications]
· Ideal for transport of heavy objects and use in harsh environments.

Part Number
OH-1 SALE
OH-1L SALE
OH-2 SALE
OH-2L SALE
OH-3 SALE
OHN-1LS SALE
OHN-1S SALE
OHN-2LS SALE
OHN-2S SALE
OHN-3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Uniform Load (body)
(kg)
Uniform Load (when using stopper)
(kg)
Internal Capacity

฿ 38,716.96

฿ 33,145.59

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 Without Stopper 1200 750 298 856 200 900-4-BAR01 504-9521 53000 - - 1 unit

฿ 41,377.78

฿ 35,001.46

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 Without Stopper 1400 750 298 856 200 900-4-BAR01 504-9539 62000 - - 1 unit

฿ 27,460.19

฿ 21,471.12

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 Without Stopper 900 600 253 811 150 900-4-BAR01 504-9458 37000 - - 1 unit

฿ 28,422.77

฿ 23,519.84

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 Without Stopper 1200 600 253 811 150 900-4-BAR01 504-9466 49000 - - 1 unit

฿ 22,334.22

฿ 20,665.85

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Without Stopper 800 450 194 752 100 900-2-BAR01 504-9407 23000 - - 1 unit

฿ 42,710.48

฿ 32,869.99

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 With Stopper 1400 750 298 856 200 900-4-BAR01 308-1150 63000 500 230 1 unit

฿ 40,121.25

฿ 31,394.88

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 700 With Stopper 1200 750 298 856 200 900-4-BAR01 308-1141 54000 500 230 1 unit

฿ 33,306.04

฿ 25,632.33

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 With Stopper 1200 600 253 811 150 900-4-BAR01 308-1133 50000 400 250 1 unit

฿ 30,022.48

฿ 23,852.86

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 With Stopper 900 600 253 811 150 900-4-BAR01 308-1125 38000 400 250 1 unit

฿ 25,262.35

฿ 21,291.11

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 With Stopper 800 450 194 752 100 900-2-BAR01 308-1117 24000 300 170 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1