(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Silent Hand Truck, Fixed Handle Type with Air Casters

Steel Silent Hand Truck, Fixed Handle Type with Air Casters

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,058.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-1LNAC-GN SALE
SH-1NAC-GN SALE
SH-2LNAC-GN SALE
SH-2NAC-GN SALE
SH-3NAC-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 57,402.00

฿ 52,809.84

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 600 1400 750 289 880 200 900-4-BAR01、HTL01 337-2693 43000 1 unit

฿ 53,905.00

฿ 49,592.60

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 600 1200 750 289 880 200 900-4-BAR01、HTL01 337-2685 38000 1 unit

฿ 24,173.00

฿ 22,239.16

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1200 600 226 872 150 900-4-BAR01、HTL01 337-2677 35000 1 unit

฿ 19,327.00

฿ 17,780.84

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 900 600 226 872 150 900-4-BAR01、HTL01 337-2669 30000 1 unit

฿ 18,058.00

฿ 16,613.36

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 800 450 168 868 100 900-2-BAR01、HTL01 337-2651 22000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Without Stopper
  • Specifications
    Completed Product, Fixed Handle Type, 2 Each of Swivel Casters and Fixed Casters, Noise Value :34dB
  • Load Platform
    Steel
  • Handle
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Main Body Surface Treatment
    Powder Coating
  • Internal Capacity
    1 unit

Product Description

[Features]
· It uses "slim, light and sturdy" air casters to achieve smooth turning, low noise, light weight and long life, making it ideal as a low-noise hand truck.
· Since the surface of the load platform has been manufactured using iron plate bending methods and spot welding, it has a clean and strong surface with less unevenness.
· There is cushion rubber at the front corner for safety.
· Positions of the swivel wheels and the fixed wheels can be switched.

Part Number
SH-1LNAC-GN SALE
SH-1NAC-GN SALE
SH-2LNAC-GN SALE
SH-2NAC-GN SALE
SH-3NAC-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 57,402.00

฿ 52,809.84

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 600 1400 750 289 880 200 900-4-BAR01、HTL01 337-2693 43000 1 unit

฿ 53,905.00

฿ 49,592.60

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 600 1200 750 289 880 200 900-4-BAR01、HTL01 337-2685 38000 1 unit

฿ 24,173.00

฿ 22,239.16

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1200 600 226 872 150 900-4-BAR01、HTL01 337-2677 35000 1 unit

฿ 19,327.00

฿ 17,780.84

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 900 600 226 872 150 900-4-BAR01、HTL01 337-2669 30000 1 unit

฿ 18,058.00

฿ 16,613.36

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 800 450 168 868 100 900-2-BAR01、HTL01 337-2651 22000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1