(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Truck Box, without Lid Type/with Lid Type/Refrigerator Type

Hand Truck Box, without Lid Type/with Lid Type/Refrigerator Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,118.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THB-100AE
THB-100C
THB-100E
THB-300E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Box Size length x width x height
(mm)
Compatible Dolly Bed Size Length x Width
(mm)
Effective inside dimensions (length x width x height)
(mm)
Surface Internal Capacity

฿ 7,118.92

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 12 Day(s) No Lid Type 393-4721 2500 650×470×580 650×470 640×460×570 Polyvinyl Chloride Resin (Flameproof, Fire Services Act compliant material) 1 pc.

฿ 13,291.27

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 12 Day(s) Cold-insulating type 277-6928 2700 600×450×450 600×450 580×430×430 Aluminum Foil 1 pc.

฿ 10,998.25

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 1 Day(s) Type with Lid 393-4730 3500 600×470×600 600×470 590×460×590 Polyvinyl Chloride Resin (Flameproof, Fire Services Act compliant material) 1 pc.

฿ 13,411.56

฿ 11,051.13

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 1 Day(s) Type with Lid 393-4748 4600 770×600×600 770×600 760×590×590 Polyvinyl Chloride Resin (Flameproof, Fire Services Act compliant material) 1 pc.

Basic Specifications

Product Description

[Features]
· Can be compactly stored when not in use.

Part Number
THB-100AE
THB-100C
THB-100E
THB-300E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Box Size length x width x height
(mm)
Compatible Dolly Bed Size Length x Width
(mm)
Effective inside dimensions (length x width x height)
(mm)
Surface Internal Capacity

฿ 7,118.92

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 12 Day(s) No Lid Type 393-4721 2500 650×470×580 650×470 640×460×570 Polyvinyl Chloride Resin (Flameproof, Fire Services Act compliant material) 1 pc.

฿ 13,291.27

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 12 Day(s) Cold-insulating type 277-6928 2700 600×450×450 600×450 580×430×430 Aluminum Foil 1 pc.

฿ 10,998.25

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 1 Day(s) Type with Lid 393-4730 3500 600×470×600 600×470 590×460×590 Polyvinyl Chloride Resin (Flameproof, Fire Services Act compliant material) 1 pc.

฿ 13,411.56

฿ 11,051.13

PLATFORM TRUCKS W/BOXES OPTIO 1 Piece(s) 1 Day(s) Type with Lid 393-4748 4600 770×600×600 770×600 760×590×590 Polyvinyl Chloride Resin (Flameproof, Fire Services Act compliant material) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1