(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spare Handle for Wagon

Spare Handle for Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,253.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
100HJ
100HJEN
100HK
100HKEN
100WHJ
300HJ
300HJEN
300HK
300HKEN
300WHJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width
(mm)
Height
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Pipe Diameter
(mm)
Internal Capacity

฿ 1,411.43

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Folding 435 700 101SD 303-3651 2000 28.6 1 pc.

฿ 1,569.00

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Folding 420 741 101EBN、106SEBN、T101SUN、T101SGN、115EBN 336-4194 2800 28 1 pc.

฿ 1,449.53

PLATFORM TRUCKS OPTION 1 Piece(s) 14 Day(s) Fixed 435 695 108SD 303-3694 2000 28.6 1 pc.

฿ 1,253.51

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Fixed 420 711 108EBN、103EBN、T108SUN、T108SGN、115EBN 336-4216 2200 28 1 pc.

฿ 1,419.69

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Folding 435 780 WD150D 303-3678 2000 28.6 1 pc.

฿ 2,189.85

PLATFORM TRUCKS OPTION 1 Piece(s) 14 Day(s) Folding 550 635 301SD 303-3660 5000 28.6 1 pc.

฿ 1,932.00

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Folding 600 706 301EBN、306SEBN、T301SUN、T301SGN、315EBN 336-4208 3600 28 1 pc.

฿ 2,216.51

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Fixed 550 690 302SD 303-3708 4000 28.6 1 pc.

฿ 1,728.26

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Fixed 600 676 302EBN、303EBN、T302SUN、T302SGN、315EBN 336-4224 2400 28 1 pc.

฿ 2,189.85

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Folding 550 720 WD300D 303-3686 5000 28.6 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Handle Surface Processing
    Powder Coating
  • Product material
    Steel
  • Accessory
    Bolt, nut, washer x 4 each
  • Internal Capacity
    1 pc.

Product Description

Replacement handle for Donkey Cart 100 series and 300 series.
[Features]
· Folding handle for a hand truck.
· A foldable handle/fixed handle for the Donkey Cart 100 and 300 series.
[Applications]
· For replacement in case of breakage.

Part Number
100HJ
100HJEN
100HK
100HKEN
100WHJ
300HJ
300HJEN
300HK
300HKEN
300WHJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width
(mm)
Height
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Pipe Diameter
(mm)
Internal Capacity

฿ 1,411.43

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Folding 435 700 101SD 303-3651 2000 28.6 1 pc.

฿ 1,569.00

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Folding 420 741 101EBN、106SEBN、T101SUN、T101SGN、115EBN 336-4194 2800 28 1 pc.

฿ 1,449.53

PLATFORM TRUCKS OPTION 1 Piece(s) 14 Day(s) Fixed 435 695 108SD 303-3694 2000 28.6 1 pc.

฿ 1,253.51

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Fixed 420 711 108EBN、103EBN、T108SUN、T108SGN、115EBN 336-4216 2200 28 1 pc.

฿ 1,419.69

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Folding 435 780 WD150D 303-3678 2000 28.6 1 pc.

฿ 2,189.85

PLATFORM TRUCKS OPTION 1 Piece(s) 14 Day(s) Folding 550 635 301SD 303-3660 5000 28.6 1 pc.

฿ 1,932.00

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Folding 600 706 301EBN、306SEBN、T301SUN、T301SGN、315EBN 336-4208 3600 28 1 pc.

฿ 2,216.51

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) Fixed 550 690 302SD 303-3708 4000 28.6 1 pc.

฿ 1,728.26

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Fixed 600 676 302EBN、303EBN、T302SUN、T302SGN、315EBN 336-4224 2400 28 1 pc.

฿ 2,189.85

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) Folding 550 720 WD300D 303-3686 5000 28.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1