(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
116SEBN |
316SEBN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,538.00 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 740 | 460 | 163 | 874 | 100 | H-100B | 416-3435 | 15000 | 1 unit | ||
฿ 14,396.00 ฿ 13,244.32 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 946 | 646 | 206 | 882 | 130 | H-300B | 416-3443 | 23000 | 1 unit |
[Features]
· It is easy to operate, with a stopper that stops when the "pedal" is pressed down once, and releases when the "release pedal" is pressed down.
Part Number |
---|
116SEBN |
316SEBN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,538.00 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 740 | 460 | 163 | 874 | 100 | H-100B | 416-3435 | 15000 | 1 unit | ||
฿ 14,396.00 ฿ 13,244.32 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 946 | 646 | 206 | 882 | 130 | H-300B | 416-3443 | 23000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?