(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
108EBN |
302EBN |
502EBN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Details Type | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,524.00 |
PLATFORM TRUCKS | 1 Piece(s) | 1 Day(s) | 200 | Assembly type | 740 | 460 | 163 | 874 | 100 | H-100B、HTL01 | 336-4046 | 14000 | Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each | 1 unit | ||
฿ 10,386.00 |
PLATFORM TRUCKS | 1 Piece(s) | 1 Day(s) | 400 | Assembly type | 946 | 646 | 206 | 882 | 130 | H-300B、HTL01 | 336-4054 | 22000 | Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each | 1 unit | ||
฿ 21,343.00 ฿ 19,635.56 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 550 | Finished product | 1200 | 750 | 310 | 890 | 200 | E-500BIK | 336-4062 | 47300 | Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each Finished Product | 1 unit |
[Features]
· A sturdy fixed handle which does not sag.
· Positions of the swivel wheels and the fixed wheels can be switched.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.
Part Number |
---|
108EBN |
302EBN |
502EBN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Details Type | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,524.00 |
PLATFORM TRUCKS | 1 Piece(s) | 1 Day(s) | 200 | Assembly type | 740 | 460 | 163 | 874 | 100 | H-100B、HTL01 | 336-4046 | 14000 | Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each | 1 unit | ||
฿ 10,386.00 |
PLATFORM TRUCKS | 1 Piece(s) | 1 Day(s) | 400 | Assembly type | 946 | 646 | 206 | 882 | 130 | H-300B、HTL01 | 336-4054 | 22000 | Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each | 1 unit | ||
฿ 21,343.00 ฿ 19,635.56 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 550 | Finished product | 1200 | 750 | 310 | 890 | 200 | E-500BIK | 336-4062 | 47300 | Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each Finished Product | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?