(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade, Platform Truck (Folding Handle Type / Uniform Load 200 kg)

High Grade, Platform Truck (Folding Handle Type / Uniform Load 200 kg)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 101EBN-AC

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    740
  • Width(mm)
    460
  • Height(mm)
    151
  • Handle Height(mm)
    892
  • Caster Diameter(mm)
    100
  • Noise value(dB)
    40
  • Compatible Stopper
    HTL01
  • Trusco Code
    416-3419
  • Mass(g)
    13000
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs
  • Main Body Material
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Internal Capacity
    1 unit
Part Number
101EBN-AC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,631.00

฿ 12,540.52

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    740
  • Width(mm)
    460
  • Height(mm)
    151
  • Handle Height(mm)
    892
  • Caster Diameter(mm)
    100
  • Noise value(dB)
    40
  • Compatible Stopper
    HTL01
  • Trusco Code
    416-3419
  • Mass(g)
    13000
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs
  • Main Body Material
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Internal Capacity
    1 unit

Product Description

[Features]
· It uses "slim, light and sturdy" air casters to achieve smooth turning, low noise, light weight and long life, making it ideal as a low-noise hand truck.

Specifications of 101EBN-AC

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    740
  • Width(mm)
    460
  • Height(mm)
    151
  • Handle Height(mm)
    892
  • Caster Diameter(mm)
    100
  • Noise value(dB)
    40
  • Compatible Stopper
    HTL01
  • Trusco Code
    416-3419
  • Mass(g)
    13000
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster x 2 pcs, Fixed Caster x 2 pcs
  • Main Body Material
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Internal Capacity
    1 unit
Part Number
101EBN-AC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,631.00

฿ 12,540.52

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1