(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart Side Handle Type

Donkey Cart Side Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,287.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
310N SALE
510N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 15,287.00

฿ 14,064.04

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 300 915 615 205 850 130 300NKB、300NJB、300NS 414-5496 33000 1 unit

฿ 28,953.00

฿ 26,636.76

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 500 1225 775 295 900 200 500NKB、500NJB 414-5674 53000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Assembly type, Side Handle Type - Swivel Caster, Fixed Caster (130φ is Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Handle on each side allows long objects to be carried.

Part Number
310N SALE
510N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 15,287.00

฿ 14,064.04

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 300 915 615 205 850 130 300NKB、300NJB、300NS 414-5496 33000 1 unit

฿ 28,953.00

฿ 26,636.76

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 500 1225 775 295 900 200 500NKB、500NJB 414-5674 53000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1