Donkey Cart Dual-Wing Two-Level Type

Brand :
TRUSCO

Caution

    Product Description

    Donkey Cart Dual-Wing Two-Level Type.
    It is popularly used in industries. This cart comes up with 2 levels, so it can be carried a lot of products at the same time
    [Features]
    • It consists of 4 wheels caster:
    - Swivel casters (can move in any direction) 2 pcs
    - Rigid or Fixed caster (Can not rotate 360° move only in one direction) 2pcs
    • Low noise type.
    • Material used to produce:
    - Casters: Styrene Butadiene Rubber (SBR)
    - Structure and Handle: Steel
    • Have various sizes and uniform loads: 150 - 300 kg
    [Applications]
    Suitable for picking up and loading general products in industrial

    Specification

    ●Assembly Type
    ●Flexible Caster x 2, Fixed Caster x 2 each(noise reduction caster with radial bearing)

    Materials

    ●Loading Platform: Steel 
    ●Mats: Vinyl Chloride 
    ●Handle: Steel
    ●Handle Surface Treatment: Powder Coating 
    ●Caster Brackets: Steel
    ●Wheel: Butadiene Rubber(SBR)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Donkey Cart Dual-Wing Two-Level Type | TRUSCO | MISUMI Thailand