(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart Single-Wing Two-Level Type

Donkey Cart Single-Wing Two-Level Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 11,418.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
104N
204N SALE
304N SALE
504N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,418.00

PLATFORM TRUCKS 1 Piece(s) Same day 150 740 480 145 860 100 100NKB、100NS 414-5011 19000 1 unit

฿ 17,516.00

฿ 16,114.72

PLATFORM TRUCKS 1 Piece(s) Same day 250 810 510 205 955 130 200NKB、200NS、200NJB 414-5232 29000 1 unit

฿ 19,860.00

฿ 18,271.20

PLATFORM TRUCKS 1 Piece(s) Same day 300 915 615 205 950 130 300NKB、300NS、300NJB 414-5445 40000 1 unit

฿ 36,789.00

฿ 33,845.88

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1225 775 295 1100 200 500NKB、500NJB 414-5640 77000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Assembly type, One Sleeve 2 Stage Type - Swivel Caster, Fixed Caster (100φ, 130φ are Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

Two-tier, single-handle type hand truck.
[Features]
· Two-tier type which can store slightly larger boxes.
[Applications]
· For picking and on-site work.

Part Number
104N
204N SALE
304N SALE
504N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,418.00

PLATFORM TRUCKS 1 Piece(s) Same day 150 740 480 145 860 100 100NKB、100NS 414-5011 19000 1 unit

฿ 17,516.00

฿ 16,114.72

PLATFORM TRUCKS 1 Piece(s) Same day 250 810 510 205 955 130 200NKB、200NS、200NJB 414-5232 29000 1 unit

฿ 19,860.00

฿ 18,271.20

PLATFORM TRUCKS 1 Piece(s) Same day 300 915 615 205 950 130 300NKB、300NS、300NJB 414-5445 40000 1 unit

฿ 36,789.00

฿ 33,845.88

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1225 775 295 1100 200 500NKB、500NJB 414-5640 77000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Assembly Type
●Flexible Caster x 2, Fixed Caster x 2(100Φ, 130Φ is noise reduction caster with radial bearing)

Materials

●Loading Platform: Steel 
●Mats: Vinyl Chloride 
●Handle: Steel
●Handle Surface Treatment: Powder Coating 
●Caster Brackets: Steel 
●Wheel: Butadiene Rubber(SBR)