(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart Folding Handle Type, Hand Brake

Donkey Cart Folding Handle Type, Hand Brake

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 9,586.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
101NHB
301NHB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 9,586.00

PLATFORM TRUCKS 1 Piece(s) Same day 150 740 480 145 100 414-4970 15500 1 unit

฿ 16,405.00

฿ 15,092.60

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 915 615 205 130 414-5330 28000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Handle Height(mm)
    850
  • Compatible Stopper
    -
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) with Step x 2 pcs Each - Hand Type Brake
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit

Product Description

[Features]
· When the handle is released, the brake will be applied simultaneously.

Part Number
101NHB
301NHB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 9,586.00

PLATFORM TRUCKS 1 Piece(s) Same day 150 740 480 145 100 414-4970 15500 1 unit

฿ 16,405.00

฿ 15,092.60

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 915 615 205 130 414-5330 28000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●As soon as you release your hand from the handle, the brake is applied.

Specification

●Handle Height(mm):850
●Finished Goods 
●Folding Handle Type
●Flexible Caster x 2, Fixed Caster x 2 each (noise reduction caster with radial bearing)

Materials

●Loading Platform: Steel
●Mats: Vinyl Chloride
●Handle: Steel 
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Butadiene Rubber(SBR)