(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Picking Box for Hand Trucks

Picking Box for Hand Trucks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,790.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
100PB-2
100PB-H
300PB-2
300PB-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 1,796.19

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) SD100/MP700-type two/three-tier trolleys 258-8358 2100 1 pc.

฿ 1,790.20

PLATFORM TRUCKS OPTION 1 Piece(s) 20 Day(s) SD100/200, MP700, MP800, and SH-3-type hand trolleys 258-8374 2000 1 pc.

฿ 2,020.45

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) SD300/MP900/ND900-type two/three-tier trolleys 258-8366 2600 1 pc.

฿ 1,970.80

PLATFORM TRUCKS OPTION 1 Piece(s) 14 Day(s) SD300, 500, MP900, ND1200, SH-2, and SH-1-type hand trolleys 258-8382 2400 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Handle Surface Processing
    Baked-on coating
  • Product material
    Steel
  • Internal Capacity
    1 pc.

Product Description

[Features]
·Convenient for storing slips during picking.
·Main body material: Steel
·Handle surface treatment: Baked coating

Part Number
100PB-2
100PB-H
300PB-2
300PB-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 1,796.19

PLATFORM TRUCKS OPTION 1 Piece(s) 10 Day(s) SD100/MP700-type two/three-tier trolleys 258-8358 2100 1 pc.

฿ 1,790.20

PLATFORM TRUCKS OPTION 1 Piece(s) 20 Day(s) SD100/200, MP700, MP800, and SH-3-type hand trolleys 258-8374 2000 1 pc.

฿ 2,020.45

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) SD300/MP900/ND900-type two/three-tier trolleys 258-8366 2600 1 pc.

฿ 1,970.80

PLATFORM TRUCKS OPTION 1 Piece(s) 14 Day(s) SD300, 500, MP900, ND1200, SH-2, and SH-1-type hand trolleys 258-8382 2400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1