(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip for Hand Trucks, Internal Radius (mm) about 22 and about 28, Orange and Black

Grip for Hand Trucks, Internal Radius (mm) about 22 and about 28, Orange and Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 160.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDG-22X250-BK
TDG-22X250-OR
TDG-27X300-BK
TDG-27X300-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Length
(mm)
Trusco Code Mass
(g)
Internal Diameter
(mm)
Internal Capacity

฿ 172.68

PLATFORM TRUCKS OPTION 1 Piece(s) Same day 10 Black 250 360-9898 14 Approx. 22 1 pc.

฿ 160.00

PLATFORM TRUCKS OPTION 1 Piece(s) Same day 10 Orange 250 360-9880 14 Approx. 22 1 pc.

฿ 283.63

PLATFORMTRUCKSOPTION 1 Piece(s) Same day 10 Black 300 360-9910 28 Approx. 28 1 pc.

฿ 283.63

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) 10 Orange 300 360-9901 28 Approx. 28 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Specifications
    Provides a better grip with its material and wave-like handle featuring excellent cushion properties. Easy attachment with included double-sided tape
  • Product material
    NBR (Nitrile Butadiene Rubber)
  • Accessory
    Double-Sided Tape for Handle Mounting
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Provides a better grip with its material and wave-like handle featuring excellent cushion properties.
· Blocks off the coldness coming from a cold handle.
· Reduces impact on the handle component during crashes.
· Easy attachment with included double-sided tape.

Part Number
TDG-22X250-BK
TDG-22X250-OR
TDG-27X300-BK
TDG-27X300-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Length
(mm)
Trusco Code Mass
(g)
Internal Diameter
(mm)
Internal Capacity

฿ 172.68

PLATFORM TRUCKS OPTION 1 Piece(s) Same day 10 Black 250 360-9898 14 Approx. 22 1 pc.

฿ 160.00

PLATFORM TRUCKS OPTION 1 Piece(s) Same day 10 Orange 250 360-9880 14 Approx. 22 1 pc.

฿ 283.63

PLATFORMTRUCKSOPTION 1 Piece(s) Same day 10 Black 300 360-9910 28 Approx. 28 1 pc.

฿ 283.63

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) 10 Orange 300 360-9901 28 Approx. 28 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent cushioning properties due to the material and corrugated die shape can improve the grip force.
●Hit the steering wheel handle to relieve the impact of the accident.
●Can be easily installed with accessory dedicated double-sided tape.

Materials

●NBR(nitrile butadiene rubber)

Accessories

●Double-sided tape for mounting the handle