(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1200GM |
900GM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Compatible Dolly Model | Trusco Code | Mass (g) |
Frontage (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,511.18 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 740 | For ND1200 | 511-3482 | 6100 | 1190 | 1 pc. | ||
฿ 3,281.91 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 580 | For MP/ND 900 | 510-5501 | 3650 | 880 | 1 pc. |
Rubber Plate for Dolly.
It is optional equipment for reducing and slippage of the load. It has various sizes
[Features]
• Natural rubber sheet
• Hardness: 60
[Applications]
Suitable for dolly MP700, MP800 MP/ND900 and ND1200 series.
Part Number |
---|
1200GM |
900GM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Compatible Dolly Model | Trusco Code | Mass (g) |
Frontage (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,511.18 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 740 | For ND1200 | 511-3482 | 6100 | 1190 | 1 pc. | ||
฿ 3,281.91 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 580 | For MP/ND 900 | 510-5501 | 3650 | 880 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?