(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T700MD-BL |
T900MD-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Trusco Code | Mass (g) |
Frontage (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 476.00 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 710 | 366-4953 | 260 | 450 | 1 pc. | ||
฿ 592.00 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 900 | 366-4961 | 450 | 600 | 1 pc. |
Non-Slip Sheet for Dollies
[Features]
• Reduces sideways sliding of boxes when the dollies stop.
• Elastomer resin is applied to both sides to prevent slipping
• It can use just by placing it.
• Material used to produce: Polypropylene (PP) and elastomer resin
[Applications]
Suitable for dollies
[Caution]
Do not use organic solvents and near fire.
Part Number |
---|
T700MD-BL |
T900MD-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Trusco Code | Mass (g) |
Frontage (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 476.00 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 710 | 366-4953 | 260 | 450 | 1 pc. | ||
฿ 592.00 |
PLATFORM TRUCKS OPTION | 1 Piece(s) | 12 Day(s) | 900 | 366-4961 | 450 | 600 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?