(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Truck Box Folding box for Komawari-kun

Hand Truck Box Folding box for Komawari-kun

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of THB-KM

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Trusco Code
    408-6686
  • Mass(g)
    1300
  • Box Size length x width x height(mm)
    440×295×300
  • Compatible Dolly Bed Size Length x Width(mm)
    600×390
  • Effective inside dimensions (length x width x height)(mm)
    430×290×290
  • Surface
    Ester Woven Fabric + Water Repellent Finish
  • Back surface
    PVC
  • Internal Capacity
    1 pc.
Part Number
THB-KM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,285.64

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Trusco Code
    408-6686
  • Mass(g)
    1300
  • Box Size length x width x height(mm)
    440×295×300
  • Compatible Dolly Bed Size Length x Width(mm)
    600×390
  • Effective inside dimensions (length x width x height)(mm)
    430×290×290
  • Surface
    Ester Woven Fabric + Water Repellent Finish
  • Back surface
    PVC
  • Internal Capacity
    1 pc.

Product Description

Hand Truck Box Folding box for Komawari-kun
[Features]
• Easily to attach on a trolley and cart, it is convenient to transport luggage.
• Two handle included, easy to carry on
• Can be folded compactly and is easy to carry with a carrying belt.
• Has lid and plastic push lock buckle
• Material used to produce: polyester fabric + water repellent finish
[Applications]
Suitable for use with trolley and 4 wheel casters cart.

Specifications of THB-KM

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Trusco Code
    408-6686
  • Mass(g)
    1300
  • Box Size length x width x height(mm)
    440×295×300
  • Compatible Dolly Bed Size Length x Width(mm)
    600×390
  • Effective inside dimensions (length x width x height)(mm)
    430×290×290
  • Surface
    Ester Woven Fabric + Water Repellent Finish
  • Back surface
    PVC
  • Internal Capacity
    1 pc.
Part Number
THB-KM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,285.64

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1