(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover dedicated for Small Plastic Trolley KOMAWARIKUN

Cover dedicated for Small Plastic Trolley KOMAWARIKUN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TDB-MP-BK

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Black
  • Length(mm)
    Approximately 400
  • Depth(mm)
    140
  • Height(mm)
    600
  • Trusco Code
    360-9928
  • Mass(g)
    100
  • Fabric thickness(mm)
    Approximately 1
  • Main Body Material
    Non-woven fabric (polypropylene)
  • Internal Capacity
    1 pc.
Part Number
TDB-MP-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 203.61

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Black
  • Length(mm)
    Approximately 400
  • Depth(mm)
    140
  • Height(mm)
    600
  • Trusco Code
    360-9928
  • Mass(g)
    100
  • Fabric thickness(mm)
    Approximately 1
  • Main Body Material
    Non-woven fabric (polypropylene)
  • Internal Capacity
    1 pc.

Product Description

[Features]
· When loading the "Komawari-kun" compact resin dolly into the trunk of a vehicle, other loaded goods can be protected from any dirt adhered to the casters.
· It reduces the adhesion of dust and the like to the body of the truck.
[Applications]
· Cover dedicated for small plastic trolley KOMAWARIKUN.

Specifications of TDB-MP-BK

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Black
  • Length(mm)
    Approximately 400
  • Depth(mm)
    140
  • Height(mm)
    600
  • Trusco Code
    360-9928
  • Mass(g)
    100
  • Fabric thickness(mm)
    Approximately 1
  • Main Body Material
    Non-woven fabric (polypropylene)
  • Internal Capacity
    1 pc.
Part Number
TDB-MP-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 203.61

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1