(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NF-302B |
NG-402B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41,482.00 ฿ 38,715.15 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 920 | 610 | 210 | 920 | Front 130; back 150 | 30000 | 1 unit | ||
฿ 57,359.00 ฿ 50,189.13 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 500 | 1240 | 790 | 290 | 930 | 200 | 55000 | 1 unit |
Smile Brake Fixed Handle / Hand Brake Type
It is a 4 wheels cart, which has a brake system on a handle, however, the handle cannot fold
[Features]
• It consists of 4 wheels caster :
- Font Wheels: Swivel casters (can move in any direction) 2 pcs
- Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
• Material used to produce:
- Caster wheels: Rubber
- Structure and handle: Steel
- Platform: Steel with PVC
• Uniform loads: 300 kg
[Applications]
For transporting products inside and outside the factory.
Part Number |
---|
NF-302B |
NG-402B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41,482.00 ฿ 38,715.15 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 920 | 610 | 210 | 920 | Front 130; back 150 | 30000 | 1 unit | ||
฿ 57,359.00 ฿ 50,189.13 |
PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 500 | 1240 | 790 | 290 | 930 | 200 | 55000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?