(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Picking Cart (Large Bucket Type)

Picking Cart (Large Bucket Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VC-903

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    16.0
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    875
  • Width(mm)
    605
  • Height(mm)
    140
  • Handle Height(mm)
    980
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished product
  • Trusco Code
    460-3222
  • Mass(g)
    16500
  • Caster Specifications
    Swivel Caster 4 pcs
  • Body Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Polypropylene (PP)
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit
Part Number
VC-903 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,443.00

฿ 15,127.56

CARTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    16.0
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    875
  • Width(mm)
    605
  • Height(mm)
    140
  • Handle Height(mm)
    980
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished product
  • Trusco Code
    460-3222
  • Mass(g)
    16500
  • Caster Specifications
    Swivel Caster 4 pcs
  • Body Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Polypropylene (PP)
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit

Product Description

[Features]
·A total of two 33-liter baskets and a total of three 28-liter baskets can be placed on the top and bottom of the shopping basket.
·Large bucket type
·Antibacterial grip creates a feeling of cleanliness
·Comes with corner bumpers
·The bottom is flat
·Can be nested and does not take up space

Specifications of VC-903

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    16.0
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    875
  • Width(mm)
    605
  • Height(mm)
    140
  • Handle Height(mm)
    980
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished product
  • Trusco Code
    460-3222
  • Mass(g)
    16500
  • Caster Specifications
    Swivel Caster 4 pcs
  • Body Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Polypropylene (PP)
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit
Part Number
VC-903 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,443.00

฿ 15,127.56

CARTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1