(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Container dolly Sun carry 6645 rubber caster specification

Container dolly Sun carry 6645 rubber caster specification

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SKCAR-6645-BL

  • Product Type
    Container Truck
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Height(mm)
    153
  • Caster Diam.(mm)
    75
  • Frame Dimensions, Length x Width(mm)
    664×450
  • Trusco Code
    360-7810
  • Mass(g)
    3340
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Body Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit
Part Number
SKCAR-6645-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,035.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Container Truck
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Height(mm)
    153
  • Caster Diam.(mm)
    75
  • Frame Dimensions, Length x Width(mm)
    664×450
  • Trusco Code
    360-7810
  • Mass(g)
    3340
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Body Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· One short side is open, enabling containers to be slid off when unloading.
· Using connector rods, multiple units can be connected at the short sides.

Specifications of SKCAR-6645-BL

  • Product Type
    Container Truck
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Height(mm)
    153
  • Caster Diam.(mm)
    75
  • Frame Dimensions, Length x Width(mm)
    664×450
  • Trusco Code
    360-7810
  • Mass(g)
    3340
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Body Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit
Part Number
SKCAR-6645-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,035.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since one short side is open, loading and unloading is possible by sliding the container.
●It is possible to connect to the short side with a connecting rod.

Specification

●Equal Load(kg):150
●Frame Inner Dimension(mm)Length x W:664 x 450
●Height(mm):153
●Caster Diameter(mm):75
●SPQ(piece):2
●Finished Goods
●Flexible Caster, Fixed Caster x 2 each

Materials

●Main Body: Polypropylene(PP)
●Caster Brackets: Steel
●Wheel: Rubber