(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Sun Carry 6839 (Nylon Cart)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,071.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-6839-BK
SK-6839-BL
SK-6839-GR
SK-6839-RE
SK-6839-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Black 344-8789 1 unit

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 10 Day(s) Blue 344-8797 1 unit

฿ 3,071.54

RESIN DOLLIES 1 Piece(s) 10 Day(s) Green 344-8801 1 unit

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 10 Day(s) Red 344-8819 1 unit

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Yellow 344-8827 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    125
  • Caster Diam.(mm)
    75
  • Mass(g)
    2760
  • Caster Specifications
    Swivel Caster 4 pcs
  • Loading Platform Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon (Black)
  • Amount Of Content
    1 unit

Product Description

Dolly available in a range of colors.
[Features]
· Multiple units can be linked together to accommodate larger loads.
· Units can be linked together lengthwise or crosswise as required with a single action, to accommodate larger loads.
· Can be stably stacked when not in use.
· Carrier moves freely for easy transportation.
· The casters are mounted without bolts, so the product can be easily disassembled and sorted for recycling at the end of its service life.
[Specification]
· The large hand holes on each of the 4 sides make the dolly easy to carry and enhance work efficiency.

Part Number
SK-6839-BK
SK-6839-BL
SK-6839-GR
SK-6839-RE
SK-6839-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Black 344-8789 1 unit

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 10 Day(s) Blue 344-8797 1 unit

฿ 3,071.54

RESIN DOLLIES 1 Piece(s) 10 Day(s) Green 344-8801 1 unit

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 10 Day(s) Red 344-8819 1 unit

฿ 4,332.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Yellow 344-8827 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1