(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UC-1 |
UC-2 |
UC-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,489.00 ฿ 12,247.11 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 710 | 460 | 172 | 810 | 100 | 393-4560 | 7800 | 1 unit | ||
฿ 27,443.00 ฿ 21,224.42 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 900 | 590 | 218 | 856 | 125 | 393-4578 | 13200 | 1 unit | ||
฿ 39,576.00 ฿ 26,215.14 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 500 | 1200 | 750 | 245 | 878 | 150 | 393-4586 | 17800 | 1 unit |
Aluminium Transport Cart, Unpan Kun, Folding Handle Type.
It is a 4 wheels cart, which has a platform groove for carrying on the other cart. It can reduce the space to keep it.
[Features]
• It consists of 4 wheels caster:
- Font Wheels: Swivel casters (can move in any direction) 2 pcs
- Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
• Material used to produce:
- Structure and handle: Aluminium
- Caster wheels: Rubber
• Uniform loads: 300 kg
[Applications]
For transporting products inside and outside the factory.
Part Number |
---|
UC-1 |
UC-2 |
UC-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,489.00 ฿ 12,247.11 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 710 | 460 | 172 | 810 | 100 | 393-4560 | 7800 | 1 unit | ||
฿ 27,443.00 ฿ 21,224.42 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 900 | 590 | 218 | 856 | 125 | 393-4578 | 13200 | 1 unit | ||
฿ 39,576.00 ฿ 26,215.14 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 500 | 1200 | 750 | 245 | 878 | 150 | 393-4586 | 17800 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?