(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PLA300-AMI-M1 |
PLA300-AMI-M1-FT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|
฿ 37,110.00 ฿ 29,888.39 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | With wire mesh | 23000 | 1 unit | ||
฿ 49,822.00 ฿ 40,121.66 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | With Wire Mesh and Cover | 24500 | 1 unit |
Silent resin platform truck PLA300 with wire mesh frame.
This hand truck can open on the sideway, which is convenient for picking and loading products, in addition, the caster was made of a special material, which low noise (40 dB) while was moving
[Features]
• The door is included a locking function
• Can select between with wire mesh cover or without
• Uniform load: 300 kg
• Material used to produce:
- Wiremesh: Steel (PP coating)
- Caster's core: Nylon
- Caster wheels: Super rubber
[Applications]
Suitable for picking up and loading general products in industrial.
Part Number |
---|
PLA300-AMI-M1 |
PLA300-AMI-M1-FT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|
฿ 37,110.00 ฿ 29,888.39 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | With wire mesh | 23000 | 1 unit | ||
฿ 49,822.00 ฿ 40,121.66 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | With Wire Mesh and Cover | 24500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?