(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Both Sides Aluminum Vapor Deposition Cover Sheet (for Inner Set)

Both Sides Aluminum Vapor Deposition Cover Sheet (for Inner Set)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CSIN1100S0170

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Type Details
    For 1100 X 800 X 1700
  • Mass(g)
    3000
  • Fabric
    Double Surface Aluminum Vapor Deposition + Non-Crosslinked PE Foam
  • Amount Of Content
    1 pc.
Part Number
CSIN1100S0170 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,054.00

฿ 22,129.68

CAGE CARRIAGE COVER 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Type Details
    For 1100 X 800 X 1700
  • Mass(g)
    3000
  • Fabric
    Double Surface Aluminum Vapor Deposition + Non-Crosslinked PE Foam
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Heat resistant due to an aluminum vapor-deposition coating on both sides.
· Front has 2 fastener openings, one on each side.
[Applications]
· Cover for heat retention, cold insulation and heat shielding.
· To be placed over the load, inside a HiTainer roll-box pallet.

Specifications of CSIN1100S0170

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Type Details
    For 1100 X 800 X 1700
  • Mass(g)
    3000
  • Fabric
    Double Surface Aluminum Vapor Deposition + Non-Crosslinked PE Foam
  • Amount Of Content
    1 pc.
Part Number
CSIN1100S0170 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,054.00

฿ 22,129.68

CAGE CARRIAGE COVER 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1