(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3102170 |
3102171 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,315.00 ฿ 12,248.47 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | Outer Ring Type | 465-1294 | 7100 | 1 unit | ||
฿ 13,315.00 ฿ 12,248.47 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | Inner Ring Type | 465-1308 | 6900 | 1 unit |
[Features]
·The tires are soft non-puncture tires and do not require air pumps.
·It has a wide and stable loading platform and a tapered tip for improved workability.
·Made of aluminum, it is lightweight, and the pillars are solid with a reinforced back.
·Because it is made entirely of aluminum, it can be used for a long time with little discoloration or cracking.
·Perfect for use in limited spaces!
·"Outer ring type" or "inner ring type" can be selected according to the application.
[Applications]
·Suitable for transporting products such as beer cases and boxes.
·It is a vending machine replenisher.
Part Number |
---|
3102170 |
3102171 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,315.00 ฿ 12,248.47 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | Outer Ring Type | 465-1294 | 7100 | 1 unit | ||
฿ 13,315.00 ฿ 12,248.47 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | Inner Ring Type | 465-1308 | 6900 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?