(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Transport Car New Wing Fixed Handle Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 47,777.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NW-1275D SALE
NW-1275E SALE
NW-7545D SALE
NW-7545E SALE
NW-9060D SALE
NW-9060E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Type Details Length
(mm)
Width
(mm)
Height
(mm)
Caster Diam.
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 87,260.00

฿ 75,261.75

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Caster Bracket: Stainless Steel (SUS304) 1200 750 241 150 465-1111 37000 1 unit

฿ 80,153.00

฿ 69,131.96

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Caster Bracket: Stainless Steel 1200 750 241 150 465-1120 37000 1 unit

฿ 53,305.00

฿ 49,040.60

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 350 Caster Bracket: Stainless Steel (SUS304) 750 450 173 100 465-1138 17000 1 unit

฿ 47,777.00

฿ 43,954.84

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 350 Caster Bracket: Stainless Steel 750 450 173 100 465-1146 17000 1 unit

฿ 65,940.00

฿ 56,873.25

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 450 Caster Bracket: Stainless Steel (SUS304) 900 600 214 125 465-1154 25000 1 unit

฿ 59,621.00

฿ 51,423.11

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 450 Caster Bracket: Stainless Steel 900 600 214 125 465-1162 25000 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Specifications
    Finished product
  • Handle Height(mm)
    850
  • Caster
    Swivel Casters and Fixed Casters, 2 Each
  • Handle
    Fixed Handle Type
  • Loading Platform Material
    Stainless Steel (SUS304)
  • Handle Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· Handle is welded and will not loosen over time.
· Corners of loading platform are rounded to prevent damage to walls and other objects during load transportation.

Part Number
NW-1275D SALE
NW-1275E SALE
NW-7545D SALE
NW-7545E SALE
NW-9060D SALE
NW-9060E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Type Details Length
(mm)
Width
(mm)
Height
(mm)
Caster Diam.
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 87,260.00

฿ 75,261.75

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Caster Bracket: Stainless Steel (SUS304) 1200 750 241 150 465-1111 37000 1 unit

฿ 80,153.00

฿ 69,131.96

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Caster Bracket: Stainless Steel 1200 750 241 150 465-1120 37000 1 unit

฿ 53,305.00

฿ 49,040.60

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 350 Caster Bracket: Stainless Steel (SUS304) 750 450 173 100 465-1138 17000 1 unit

฿ 47,777.00

฿ 43,954.84

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 350 Caster Bracket: Stainless Steel 750 450 173 100 465-1146 17000 1 unit

฿ 65,940.00

฿ 56,873.25

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 450 Caster Bracket: Stainless Steel (SUS304) 900 600 214 125 465-1154 25000 1 unit

฿ 59,621.00

฿ 51,423.11

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 450 Caster Bracket: Stainless Steel 900 600 214 125 465-1162 25000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Handle Height(mm):850
●Finished Goods
●Fixed Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform/Handle: Stainless Steel(SUS304)
●Wheel: Urethane