(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Trolley Unicarry

Multi Trolley Unicarry

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NC-200T

  • Product Model
    Two Wheel Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Scooping Plate Length(mm)
    200
  • Scooping Plate Width(mm)
    400
  • Total Length(mm)
    1230
  • Main Body Specifications
    Finished Goods, Adjustable up to 3 Levels
  • JAN Code
    4560112051919
  • Trusco Code
    501-3704
  • Mass(g)
    20000
  • Caster Specifications
    φ100 mm Swivel Casters, φ180 mm Fixed Casters X 2 Pcs Each
  • Wheel Material
    Rubber
  • Scooping Material
    Steel
  • Features
    The special structure enables minute turns allowing it to easily pass through even the most narrow areas.
  • Amount Of Content
    1 unit
Part Number
NC-200T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,769.00

฿ 32,907.48

HAND TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Two Wheel Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Scooping Plate Length(mm)
    200
  • Scooping Plate Width(mm)
    400
  • Total Length(mm)
    1230
  • Main Body Specifications
    Finished Goods, Adjustable up to 3 Levels
  • JAN Code
    4560112051919
  • Trusco Code
    501-3704
  • Mass(g)
    20000
  • Caster Specifications
    φ100 mm Swivel Casters, φ180 mm Fixed Casters X 2 Pcs Each
  • Wheel Material
    Rubber
  • Scooping Material
    Steel
  • Features
    The special structure enables minute turns allowing it to easily pass through even the most narrow areas.
  • Amount Of Content
    1 unit

Product Description

[Features]
· A special structure provides good maneuverability and easy steering, even along narrow aisles.
[Applications]
· Transporting products, etc., inside and outside factories.

Specifications of NC-200T

  • Product Model
    Two Wheel Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Scooping Plate Length(mm)
    200
  • Scooping Plate Width(mm)
    400
  • Total Length(mm)
    1230
  • Main Body Specifications
    Finished Goods, Adjustable up to 3 Levels
  • JAN Code
    4560112051919
  • Trusco Code
    501-3704
  • Mass(g)
    20000
  • Caster Specifications
    φ100 mm Swivel Casters, φ180 mm Fixed Casters X 2 Pcs Each
  • Wheel Material
    Rubber
  • Scooping Material
    Steel
  • Features
    The special structure enables minute turns allowing it to easily pass through even the most narrow areas.
  • Amount Of Content
    1 unit
Part Number
NC-200T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,769.00

฿ 32,907.48

HAND TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special structure makes small turns effective, and can easily pass at narrow passages.

Specification

●Equal Load(kg):200
●Total Length(mm):1280
●Tray(mm) L x W:200 x 400
●Finished Goods
●Three-step Adjustment
●Φ100mm Flexible Caster, Φ180mm Fixed Caster 2 Each

Materials

●Main Body: Steel
●Tray: Steel
●Wheel: Rubber