- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Folding Dolly Cart Osamaru-Kun Folding Handle Type
Specifications of KWK100
-
- Product Model
- Carry Carts
-
- Average Load(kg)
- 100
-
- Body Material
- Made of Aluminum
-
- Body / Option
- Body
-
- Length(mm)
- 644
-
- Width(mm)
- 414
-
- Height(mm)
- 177
-
- Handle Height(mm)
- 640・800・900
-
- Caster Diam.(mm)
- 100
-
- Main Body Specifications
- Finished product
-
- Trusco Code
- 362-0018
-
- Mass(g)
- 8500
-
- Handle Specifications
- Folding Handle Type
-
- Caster Specifications
- Swivel Casters and Fixed Casters, 2 Each
-
- Handle Material
- Steel
-
- Caster Metal Parts Material
- Steel
-
- Wheel Material
- Rubber
-
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 8,517.00
|
ALUMINUM PLATFORM TRUCKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Carry Carts
-
- Average Load(kg)
- 100
-
- Body Material
- Made of Aluminum
-
- Body / Option
- Body
-
- Length(mm)
- 644
-
- Width(mm)
- 414
-
- Height(mm)
- 177
-
- Handle Height(mm)
- 640・800・900
-
- Caster Diam.(mm)
- 100
-
- Main Body Specifications
- Finished product
-
- Trusco Code
- 362-0018
-
- Mass(g)
- 8500
-
- Handle Specifications
- Folding Handle Type
-
- Caster Specifications
- Swivel Casters and Fixed Casters, 2 Each
-
- Handle Material
- Steel
-
- Caster Metal Parts Material
- Steel
-
- Wheel Material
- Rubber
-
-
- 1 unit
Product Description
Folding Dolly Cart Osamaru-Kun Folding Handle Type.
It is a 4 wheels cart, which can fold the platform, handle, and wheels.
It can reduce the space to keep it. Moreover, The handle also can extend
[Features]
• It consists of 4 wheels caster :
- Font Wheels: Swivel casters (can move in any direction) 2 pcs
- Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
• Folding size (Width x Lenght x High) : 414 x 644 x 90 mm.
• Handle extend high 3 levels: 640, 800, 900 mm.
• Uniform loads: 100 kg
• Material used to produce:
- Structure: Aluminium
- Handle: Steel
- Caster wheels: Rubber
[Applications]
For transporting products inside and outside the factory.
Specifications of KWK100
-
- Product Model
- Carry Carts
-
- Average Load(kg)
- 100
-
- Body Material
- Made of Aluminum
-
- Body / Option
- Body
-
- Length(mm)
- 644
-
- Width(mm)
- 414
-
- Height(mm)
- 177
-
- Handle Height(mm)
- 640・800・900
-
- Caster Diam.(mm)
- 100
-
- Main Body Specifications
- Finished product
-
- Trusco Code
- 362-0018
-
- Mass(g)
- 8500
-
- Handle Specifications
- Folding Handle Type
-
- Caster Specifications
- Swivel Casters and Fixed Casters, 2 Each
-
- Handle Material
- Steel
-
- Caster Metal Parts Material
- Steel
-
- Wheel Material
- Rubber
-
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 8,517.00
|
ALUMINUM PLATFORM TRUCKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The height and stage of the handle has adjustment in three levels.Specification
●Equal Load(kg):100
●L x W x H(mm):644 x 414 x 177
●Handle Height(mm):640/800/900
●Caster Diameter(mm):100
●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 eachMaterials
●Loading Platform: Aluminum
●Handle: Steel
●Caster Brackets: Steel
●Wheel: Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?