(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Type Round Tub (Polyethylene) Lid

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,509.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T75FU
T100FU
T200FU
T300FU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions Major Diameter
(mm)
Compatible Body Trusco Code Mass
(g)
Amount Of Content

฿ 3,509.00

TUBS 1 Piece(s) 40 Day(s) 36 570 T75 464-9524 1500 1 pc.

฿ 4,828.00

TUBS 1 Piece(s) 40 Day(s) 55 610 T100 464-9427 1000 1 pc.

฿ 4,969.00

TUBS 1 Piece(s) 40 Day(s) 60 734 T200,T200F 464-9451 1800 1 pc.

฿ 5,948.00

TUBS 1 Piece(s) 40 Day(s) 58 880 T300,T300F 464-9486 2300 1 pc.

Basic Specifications

  • Product Model
    Round Bath Option
  • Material (Body)
    Polyethylene (PE)
  • Others
    Option
  • Features
    Compatible with the voluntary standards of Japan Hygienic Olefin and Styrene Plastics Association.
  • Amount Of Content
    1 pc.

Product Description

Since it is made with polyethylene, it is light and can be used for a long time without rusting or corroding.

Part Number
T75FU
T100FU
T200FU
T300FU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions Major Diameter
(mm)
Compatible Body Trusco Code Mass
(g)
Amount Of Content

฿ 3,509.00

TUBS 1 Piece(s) 40 Day(s) 36 570 T75 464-9524 1500 1 pc.

฿ 4,828.00

TUBS 1 Piece(s) 40 Day(s) 55 610 T100 464-9427 1000 1 pc.

฿ 4,969.00

TUBS 1 Piece(s) 40 Day(s) 60 734 T200,T200F 464-9451 1800 1 pc.

฿ 5,948.00

TUBS 1 Piece(s) 40 Day(s) 58 880 T300,T300F 464-9486 2300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1