(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RX130 |
RX240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Mass | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,105.00 |
SQUARE TUBS | 1 Piece(s) | 40 Day(s) | 980 | 830 | 130 | 910 | 760 | 8200g | 464-9257 | 1 pc. | ||
฿ 15,243.00 ฿ 14,023.56 |
SQUARE TUBS | 1 Piece(s) | 40 Day(s) | 1420 | 980 | 240 | 1350 | 910 | 12000g | 464-9265 | 1 pc. |
A thick, large, square tank that is durable and has excellent toughness.
[Features]
· Thick, with superior toughness thanks to a low foam structure.
· Conforms to the voluntary standards for the Japan Hygienic Olefin And Styrene Plastics Association.
· Operating temperature range: -20 to 40°C
· Material: Polyethylene (PE)
· With rubber stopper.
[Applications]
· As containers for storage of parts, tools, etc., or waste sorting containers in factories.
· As storage containers for powder, etc., or water tanks for live fish, etc.
Part Number |
---|
RX130 |
RX240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Mass | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,105.00 |
SQUARE TUBS | 1 Piece(s) | 40 Day(s) | 980 | 830 | 130 | 910 | 760 | 8200g | 464-9257 | 1 pc. | ||
฿ 15,243.00 ฿ 14,023.56 |
SQUARE TUBS | 1 Piece(s) | 40 Day(s) | 1420 | 980 | 240 | 1350 | 910 | 12000g | 464-9265 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?