(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container Bag Cover

Container Bag Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YS-CB-CAP

  • Product Type
    Options for Container Bags
  • Outer Diameter(mm)
    1465
  • Height(mm)
    1700
  • Other
    Option
  • Trusco Code
    412-7498
  • Material
    Polyethylene Film (PE)
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
YS-CB-CAP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 551.10

CONTAINER BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Options for Container Bags
  • Outer Diameter(mm)
    1465
  • Height(mm)
    1700
  • Other
    Option
  • Trusco Code
    412-7498
  • Material
    Polyethylene Film (PE)
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Optimal for container bag dust removal.

Specifications of YS-CB-CAP

  • Product Type
    Options for Container Bags
  • Outer Diameter(mm)
    1465
  • Height(mm)
    1700
  • Other
    Option
  • Trusco Code
    412-7498
  • Material
    Polyethylene Film (PE)
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
YS-CB-CAP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 551.10

CONTAINER BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1