(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nes Belt (Reverse Nes Tainer Connection Belt)

Nes Belt (Reverse Nes Tainer Connection Belt)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WNB-G

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Color
    Other
  • Frontage(mm)
    450
  • Depth(mm)
    50
  • Other
    Option
  • Maximum Tensile Load(daN)
    287
  • Mass(g)
    55g
  • Trusco Code
    416-9581
  • Features
    By connecting the pillars and pillars of the nestener, it prevents displacements caused by shocks and earthquake vibrations. It can be easily installed with Velcro with slip prevention.
  • Material
    Iron Ring, Velcro Tape, Slip-Resistant Sheet
  • Amount Of Content
    1 pc.
Part Number
WNB-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 350.98

NESTING RACK OPTIONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Color
    Other
  • Frontage(mm)
    450
  • Depth(mm)
    50
  • Other
    Option
  • Maximum Tensile Load(daN)
    287
  • Mass(g)
    55g
  • Trusco Code
    416-9581
  • Features
    By connecting the pillars and pillars of the nestener, it prevents displacements caused by shocks and earthquake vibrations. It can be easily installed with Velcro with slip prevention.
  • Material
    Iron Ring, Velcro Tape, Slip-Resistant Sheet
  • Amount Of Content
    1 pc.

Product Description

A Nes Belt that prevents shifting caused by impacts or earthquakes.
[Features]
· By connecting the NESTAINER pillars, shifting caused by impacts or earthquakes is prevented.
· Anti-slip Magic Tape can be easily attached.
[Applications]
· Optimal for preventing shifting in various types of warehouses.

Specifications of WNB-G

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Color
    Other
  • Frontage(mm)
    450
  • Depth(mm)
    50
  • Other
    Option
  • Maximum Tensile Load(daN)
    287
  • Mass(g)
    55g
  • Trusco Code
    416-9581
  • Features
    By connecting the pillars and pillars of the nestener, it prevents displacements caused by shocks and earthquake vibrations. It can be easily installed with Velcro with slip prevention.
  • Material
    Iron Ring, Velcro Tape, Slip-Resistant Sheet
  • Amount Of Content
    1 pc.
Part Number
WNB-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 350.98

NESTING RACK OPTIONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1