- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of WNC-F
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Other
-
- Color
- Other
-
- Frontage(mm)
- 117
-
- Depth(mm)
- 50
-
- Height(mm)
- 72
-
- Other
- Option
-
- Maximum Tensile Load(daN)
- 1444
-
- Mass(g)
- 720 g/set
-
- Trusco Code
- 416-9590
-
- Features
- By connecting the top and bottom half of the reverse fork lift bracket, displacement from impacts and earthquake vibrations is prevented.
-
- Material
- Iron Plate Coil Spring
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 426.00
|
NESTING RACK OPTIONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Other
-
- Color
- Other
-
- Frontage(mm)
- 117
-
- Depth(mm)
- 50
-
- Height(mm)
- 72
-
- Other
- Option
-
- Maximum Tensile Load(daN)
- 1444
-
- Mass(g)
- 720 g/set
-
- Trusco Code
- 416-9590
-
- Features
- By connecting the top and bottom half of the reverse fork lift bracket, displacement from impacts and earthquake vibrations is prevented.
-
- Material
- Iron Plate Coil Spring
-
- Amount Of Content
- 1 pc.
Product Description
Nested racks that prevent accidental falls caused by impacts or shaking from earthquakes.
[Features]
· By connecting the upper and lower stages of the reverse NESTAINER, accidents caused by shifting due to impacts or earthquakes are prevented.
[Applications]
· Optimal for preventing accidents in various types of warehouses.
Specifications of WNC-F
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Other
-
- Color
- Other
-
- Frontage(mm)
- 117
-
- Depth(mm)
- 50
-
- Height(mm)
- 72
-
- Other
- Option
-
- Maximum Tensile Load(daN)
- 1444
-
- Mass(g)
- 720 g/set
-
- Trusco Code
- 416-9590
-
- Features
- By connecting the top and bottom half of the reverse fork lift bracket, displacement from impacts and earthquake vibrations is prevented.
-
- Material
- Iron Plate Coil Spring
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 426.00
|
NESTING RACK OPTIONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●By connecting the upper and lower stages of the nesting rack, it prevents accidents due to shocks and gaps caused by earthquake shaking.Specification
●Max Tensile Load(daN):1444
●W x D x H(mm):117 x 72 x 50
●SPQ(piece):40Materials
●Iron Plate
●Coil Spring
Frequently Asked Questions (FAQ)
-
Question:
Are special tools required for mounting?
-
Answer:
No.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?