- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Nes Lock Cross (2-stage Partition Fitting)
Specifications of WNR-CT
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Steel
-
- Color
- Other
-
- Other
- Option
-
- Type Details
- Cloth Type
-
- Safe and Load Supporting(kg)
- 300 (4 pcs.)
-
- Mass(g)
- 4240 g/set
-
- Trusco Code
- 397-1473
-
- Features
- Compared with the conventional NesLock, NesLock Cross type is easier to stack and has better workability because the pallet and the bar that loads the shelf board are oriented toward the center of the Nesting Box.
-
- Surface Coating
- Plating finish
-
- Amount Of Content
- 1 Pack (4 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,238.75
|
NESTING RACK OPTIONS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (4 pcs.) |
Basic Specifications
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Steel
-
- Color
- Other
-
- Other
- Option
-
- Type Details
- Cloth Type
-
- Safe and Load Supporting(kg)
- 300 (4 pcs.)
-
- Mass(g)
- 4240 g/set
-
- Trusco Code
- 397-1473
-
- Features
- Compared with the conventional NesLock, NesLock Cross type is easier to stack and has better workability because the pallet and the bar that loads the shelf board are oriented toward the center of the Nesting Box.
-
- Surface Coating
- Plating finish
-
- Amount Of Content
- 1 Pack (4 pcs.)
Product Description
2-stage partition fittings that can be retrofitted to nesting boxes by orientating the fittings diagonally inward by 45 degrees where pallets can easily be loaded.
[Features]
· Since the bars for loading pallets and shelf boards are placed at the center of the box, they can be loaded easily, improving workability.
· 2-stage partition fitting for nested racks.
· Can be easily mounted to existing nested racks (post: 50 × 50 mm) using screws.
· Optimal for loading pallets and effectively using empty space.
· Optimal for heavy loads, with a load resistance of 500 kg (average load).
[Applications]
· Medium partition brackets used for nesting boxes.
Specifications of WNR-CT
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Steel
-
- Color
- Other
-
- Other
- Option
-
- Type Details
- Cloth Type
-
- Safe and Load Supporting(kg)
- 300 (4 pcs.)
-
- Mass(g)
- 4240 g/set
-
- Trusco Code
- 397-1473
-
- Features
- Compared with the conventional NesLock, NesLock Cross type is easier to stack and has better workability because the pallet and the bar that loads the shelf board are oriented toward the center of the Nesting Box.
-
- Surface Coating
- Plating finish
-
- Amount Of Content
- 1 Pack (4 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,238.75
|
NESTING RACK OPTIONS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (4 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?