(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GNTR1512 |
GNTR1515 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Usable Inner Dimensions: Height (mm) |
Mass | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 23,705.00 |
NESTING RACKS | 1 Piece(s) | 40 Day(s) | 1200 | 67000g | 456-3433 | 1 unit | ||
฿ 15,773.00 ฿ 14,720.94 |
NESTING RACKS | 1 Piece(s) | 40 Day(s) | 1500 | 70000g | 456-3441 | 1 unit |
Part Number |
---|
GNTR1512 |
GNTR1515 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Usable Inner Dimensions: Height (mm) |
Mass | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 23,705.00 |
NESTING RACKS | 1 Piece(s) | 40 Day(s) | 1200 | 67000g | 456-3433 | 1 unit | ||
฿ 15,773.00 ฿ 14,720.94 |
NESTING RACKS | 1 Piece(s) | 40 Day(s) | 1500 | 70000g | 456-3441 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?