- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of GES-50
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Other
-
- Frontage(mm)
- 200
-
- Depth(mm)
- 70
-
- Height(mm)
- 65
-
- Others
- Option
-
- Withstand Load (kg)
- 1000
-
- Color
- Black
-
- Mass
- 2,200 g/Box
-
- Trusco Code
- 456-3425
-
- Features
- Mounted on a Nestainer, which is used on-site for goods distribution, it is a product with a high quake-freeness that prevents products from falling, due to shifting pallets or slipping, using special protruding bosses. It can be mounted on a steel rack of 50 mm square pipe. Also, it can be recycled when not required since, in Japan, it is a 100% recyclable raw material.
-
- Amount Of Content
- 1 Box (5 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,728.00
|
NESTING RACKS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
40 Day(s)
|
1 Box (5 pcs) |
Basic Specifications
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Other
-
- Frontage(mm)
- 200
-
- Depth(mm)
- 70
-
- Height(mm)
- 65
-
- Others
- Option
-
- Withstand Load (kg)
- 1000
-
- Color
- Black
-
- Mass
- 2,200 g/Box
-
- Trusco Code
- 456-3425
-
- Features
- Mounted on a Nestainer, which is used on-site for goods distribution, it is a product with a high quake-freeness that prevents products from falling, due to shifting pallets or slipping, using special protruding bosses. It can be mounted on a steel rack of 50 mm square pipe. Also, it can be recycled when not required since, in Japan, it is a 100% recyclable raw material.
-
- Amount Of Content
- 1 Box (5 pcs)
Product Description
[Features]
· A vibration dampening product that prevents products from falling due to pallets slipping or sliding via use of specially shaped protrusions mounted to NESTAINER units used at logistics sites.
· Can be mounted on steel racks made of 50 square pipes.
· Can be recycled when no longer necessary, as it is made of material 100% recycled in Japan.
Specifications of GES-50
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Other
-
- Frontage(mm)
- 200
-
- Depth(mm)
- 70
-
- Height(mm)
- 65
-
- Others
- Option
-
- Withstand Load (kg)
- 1000
-
- Color
- Black
-
- Mass
- 2,200 g/Box
-
- Trusco Code
- 456-3425
-
- Features
- Mounted on a Nestainer, which is used on-site for goods distribution, it is a product with a high quake-freeness that prevents products from falling, due to shifting pallets or slipping, using special protruding bosses. It can be mounted on a steel rack of 50 mm square pipe. Also, it can be recycled when not required since, in Japan, it is a 100% recyclable raw material.
-
- Amount Of Content
- 1 Box (5 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,728.00
|
NESTING RACKS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
40 Day(s)
|
1 Box (5 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?