- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 5PT1
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Steel
-
- Color
- Red
-
- Usable Inner Dimensions: Frontage(mm)
- 1250
-
- Usable Inner Dimensions: Depth(mm)
- 1150
-
- Number of Loadable Racks(Rack)
- 1
-
- Mass
- 33000g
-
- Trusco Code
- 456-3271
-
- Features
- NESTAINER products are the only ones that use a pentagonal pipe (PAT.). Those pipes are adopted for the front pillar and front girder, and so loading by fork lift becomes smooth, the occurrence of load collapse is suppressed and the working efficiency is increased by 40%. The larger the load that is applied on the rails with different angles, the more its sways, the stronger it grips, increasing integrity and stability.
-
- Strut
- 50×50mm
-
- Surface Coating
- Sintered coating
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,117.50
|
NESTING RACKS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Steel
-
- Color
- Red
-
- Usable Inner Dimensions: Frontage(mm)
- 1250
-
- Usable Inner Dimensions: Depth(mm)
- 1150
-
- Number of Loadable Racks(Rack)
- 1
-
- Mass
- 33000g
-
- Trusco Code
- 456-3271
-
- Features
- NESTAINER products are the only ones that use a pentagonal pipe (PAT.). Those pipes are adopted for the front pillar and front girder, and so loading by fork lift becomes smooth, the occurrence of load collapse is suppressed and the working efficiency is increased by 40%. The larger the load that is applied on the rails with different angles, the more its sways, the stronger it grips, increasing integrity and stability.
-
- Strut
- 50×50mm
-
- Surface Coating
- Sintered coating
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· 5-sided pipe (PAT.) is NESTAINER only. Using front pillars and front girders makes forklift loading smoother and increases work efficiency by 40% by minimizing the occurrence of collapsing loads.
· Features an integration- and safety-enhancing design in which rails of varying angles becomes further enmeshed with one another the larger the load and the more shaking occurs.
· An enriching optional part with abundant variations that supports various types of storage.
Specifications of 5PT1
-
- Product Model
- Nesting Rack
-
- Material (Body)
- Steel
-
- Color
- Red
-
- Usable Inner Dimensions: Frontage(mm)
- 1250
-
- Usable Inner Dimensions: Depth(mm)
- 1150
-
- Number of Loadable Racks(Rack)
- 1
-
- Mass
- 33000g
-
- Trusco Code
- 456-3271
-
- Features
- NESTAINER products are the only ones that use a pentagonal pipe (PAT.). Those pipes are adopted for the front pillar and front girder, and so loading by fork lift becomes smooth, the occurrence of load collapse is suppressed and the working efficiency is increased by 40%. The larger the load that is applied on the rails with different angles, the more its sways, the stronger it grips, increasing integrity and stability.
-
- Strut
- 50×50mm
-
- Surface Coating
- Sintered coating
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,117.50
|
NESTING RACKS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?