(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Container, VN Type, Capacity 0.6–3.8 L

Conductive Container, VN Type, Capacity 0.6–3.8 L

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • This product only includes the main body. Purchase the lid separately.
  • From :
    ฿ 149.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VN-1N-E-BK
VN-2N-E-BK
VN-3N-E-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 149.00

CONDUCTIVE CONTAINERS 1 Piece(s) Available Same day 0.6 105 151 80 75×118× 66 352-5261 114 1 pc.

฿ 241.00

CONDUCTIVE CONTAINERS 1 Piece(s) Available Same day 1.8 141 201 131 102×159×109 352-6208 225 1 pc.

฿ 417.00

CONDUCTIVE CONTAINERS 1 Piece(s) Same day 3.8 211 251 131 166×206×109 352-6046 382 1 pc.

Basic Specifications

Product Description

Conductive container convenient for the centralized management of electronic parts.
[Features]
· Containers can be stacked up, stacked with the stored items inside or staggered.
· Setting it to a container rack makes it useful for parts management in cell line work.
· Can be stacked with items inside.
[Applications]
· Ideal for container for small parts compatible with panel hanger racks.

Part Number
VN-1N-E-BK
VN-2N-E-BK
VN-3N-E-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 149.00

CONDUCTIVE CONTAINERS 1 Piece(s) Available Same day 0.6 105 151 80 75×118× 66 352-5261 114 1 pc.

฿ 241.00

CONDUCTIVE CONTAINERS 1 Piece(s) Available Same day 1.8 141 201 131 102×159×109 352-6208 225 1 pc.

฿ 417.00

CONDUCTIVE CONTAINERS 1 Piece(s) Same day 3.8 211 251 131 166×206×109 352-6046 382 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is conductive, it is useful for central control of electronic components.
●Can be stacked and used as a single container.
●You can pile it while putting the stored products.

Usage

●Panel hanger rack compliant small type parts container.

Specification

●Color:Black
●Surface Resistivity: 105Ω or less

Materials

●Conductive Polypropylene(PP)