(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Container RBE Type, Lid

Conductive Container RBE Type, Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RBE-23F

  • External Shape Width(mm)
    517
  • External Shape Depth(mm)
    353
  • Product Type
    Conductive Container
  • External Height(mm)
    26
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Trusco Code
    423-2003
  • Color
    Black
  • Compatibility Container
    RBE-23、RBE-36
  • Features
    Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent.
  • Intended Use
    For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers.
  • Surface Resistance Value
    106Ω or less
  • Mass(g)
    540
  • Amount Of Content
    1 pc.
Part Number
RBE-23F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 785.96

CONDUCTIVE CONTAINERS 5 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    517
  • External Shape Depth(mm)
    353
  • Product Type
    Conductive Container
  • External Height(mm)
    26
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Trusco Code
    423-2003
  • Color
    Black
  • Compatibility Container
    RBE-23、RBE-36
  • Features
    Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent.
  • Intended Use
    For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers.
  • Surface Resistance Value
    106Ω or less
  • Mass(g)
    540
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ It prevents static electricity from being charged and prevents dust from adhering
・ Antistatic effect is permanent
[Applications]
・ For parts storage and distribution containers of home appliances and light electrical manufacturers

Specifications of RBE-23F

  • External Shape Width(mm)
    517
  • External Shape Depth(mm)
    353
  • Product Type
    Conductive Container
  • External Height(mm)
    26
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Trusco Code
    423-2003
  • Color
    Black
  • Compatibility Container
    RBE-23、RBE-36
  • Features
    Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent.
  • Intended Use
    For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers.
  • Surface Resistance Value
    106Ω or less
  • Mass(g)
    540
  • Amount Of Content
    1 pc.
Part Number
RBE-23F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 785.96

CONDUCTIVE CONTAINERS 5 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1