Cardboard plastic case set

Caution
Product Description
Cardboard plastic container with excellent water resistance, oil resistance, and chemical resistance for repeated use.
[Features]
· Lightweight and strong case due to the hollow structure.
· It has passed a 20,000-time bending test and can be used for a long time.
· Unlike paper, this stands up well to rubbing, and stays strong even in environments with a lot of humidity.
· Once the tape is removed, it can be folded so it does not take up space for storage.
· Environmentally friendly as joints of the cardboard case are welded.
[Applications]
· Convenient for use as a storage box for organizing items at factories, as a case for parts, or as a shipping crate.
· Made of plastic (PP) and ideal for storage boxes that store documents long-term.
Features
●Due to the hollow structure, lightweight and strong case , and it can be used for a long time because it can withstand bending tests of 20,000 times lightly.●Excellent in water resistance, oil resistance and chemical resistance.
●The joint of the cardboard box is a welding stop.(environmentally friendly)
Specification
●Color:Translucent●Thickness(mm):4
●Q'ty Per Set(sheet):5