(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CA506-00LX-MB |
CA506-00SX-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Applicable Body | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,852.00 |
CLOTH BAGS | 1 Piece(s) | 10 Day(s) | 210 | 540 | 655 | 670 | CA468 | 303-5298 | 450 | 1 pc. | ||
฿ 5,268.00 |
CLOTH BAGS | 1 Piece(s) | 14 Day(s) | 120 | 460 | 480 | 600 | CA452 | 303-5301 | 390 | 1 pc. |
[Features]
· Prevents accidents caused by electrostatic discharge and spark discharge.
· The bag is made from material that uses nylon fabric with conductive fibers woven in.
· Reduces the amount of electrical charge in the material caused by corona discharge, preventing accidents caused by static electrostatic discharge and spark discharge.
[Applications]
· For collecting garbage in precision electronics factories and chemicals factories.
Part Number |
---|
CA506-00LX-MB |
CA506-00SX-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Applicable Body | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,852.00 |
CLOTH BAGS | 1 Piece(s) | 10 Day(s) | 210 | 540 | 655 | 670 | CA468 | 303-5298 | 450 | 1 pc. | ||
฿ 5,268.00 |
CLOTH BAGS | 1 Piece(s) | 14 Day(s) | 120 | 460 | 480 | 600 | CA452 | 303-5301 | 390 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?