(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Cart Dedicated Colored Bag (CA473-00LX-MB-R)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CA473-00LX-MB-BL
CA473-00LX-MB-G
CA473-00LX-MB-R
CA473-00LX-MB-Y
CA473-00SX-MB-BL
CA473-00SX-MB-G
CA473-00SX-MB-GR
CA473-00SX-MB-R
CA473-00SX-MB-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Applicable Body Color Trusco Code Mass
(g)
Internal Capacity

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 19 Day(s) 210 570 680 620 CA392、CA468 Blue 298-1416 600 1 pc.

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 210 570 680 620 CA392、CA468 Green 298-4237 600 1 pc.

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 210 570 680 620 CA392、CA468 Red 298-1408 600 1 pc.

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 14 Day(s) 210 570 680 620 CA392、CA468 Yellow 298-1424 600 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 10 Day(s) 120 510 440 610 CA391、CA452 Blue 298-1459 500 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 10 Day(s) 120 510 440 610 CA391、CA452 Green 298-4245 500 1 pc.

฿ 3,879.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 Gray 298-1475 500 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 Red 298-1441 500 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 Yellow 298-1467 500 1 pc.

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Cloth Bag for Dust Wagon
  • Detailing Type
    Dedicated Color Cloth Bag for "Dust Cart"
  • Body / Option
    Main Body
  • Material
    Olefinic Resin
  • Features
    Olefin resin is used in garbage collection bags which are environment friendly and tough against water and oil. Hence, plays an active role in garbage collection on the manufacturing site.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Collection bags made from olefin resin so they are gentle on the environment and resistant to oil and water making them ideal for garbage collection on the manufacturing floor.

Part Number
CA473-00LX-MB-BL
CA473-00LX-MB-G
CA473-00LX-MB-R
CA473-00LX-MB-Y
CA473-00SX-MB-BL
CA473-00SX-MB-G
CA473-00SX-MB-GR
CA473-00SX-MB-R
CA473-00SX-MB-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Applicable Body Color Trusco Code Mass
(g)
Internal Capacity

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 19 Day(s) 210 570 680 620 CA392、CA468 Blue 298-1416 600 1 pc.

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 210 570 680 620 CA392、CA468 Green 298-4237 600 1 pc.

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 210 570 680 620 CA392、CA468 Red 298-1408 600 1 pc.

฿ 3,868.00

CLOTH BAGS 1 Piece(s) 14 Day(s) 210 570 680 620 CA392、CA468 Yellow 298-1424 600 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 10 Day(s) 120 510 440 610 CA391、CA452 Blue 298-1459 500 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 10 Day(s) 120 510 440 610 CA391、CA452 Green 298-4245 500 1 pc.

฿ 3,879.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 Gray 298-1475 500 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 Red 298-1441 500 1 pc.

฿ 3,608.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 Yellow 298-1467 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1