(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Recycled Trash Square Lid

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 720.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YW-176L-OP1-BL
YW-176L-OP1-G
YW-176L-OP1-R
YW-176L-OP1-W
YW-176L-OP1-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet Color Included Seal Trusco Code Internal Capacity

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Blue Non-combustible Waste 328-0110 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Green Recycled Paper 328-0101 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Red Combustible Waste 328-0128 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) White Other Types of Garbage 328-0136 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Yellow Plastic 328-0144 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    197
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Mass(g)
    500
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Semi-transparent body allows contents to be seen, encouraging sorting.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.

Part Number
YW-176L-OP1-BL
YW-176L-OP1-G
YW-176L-OP1-R
YW-176L-OP1-W
YW-176L-OP1-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet Color Included Seal Trusco Code Internal Capacity

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Blue Non-combustible Waste 328-0110 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Green Recycled Paper 328-0101 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Red Combustible Waste 328-0128 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) White Other Types of Garbage 328-0136 1 pc.

฿ 720.54

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Yellow Plastic 328-0144 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1