(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Recyclable Trash SKL-35

Recyclable Trash SKL-35

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YW-176L-PC

  • Product Model
    Trash Can
  • Capacity(L)
    40
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    550
  • Color
    Gray (Semitransparent)
  • Body / Option
    Main Body
  • Trusco Code
    328-0098
  • Material
    Polypropylene (PP)
  • Mass(g)
    1600
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
  • Internal Capacity
    1 pc.
Part Number
YW-176L-PC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,188.58

SEPARATED PAILS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    40
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    550
  • Color
    Gray (Semitransparent)
  • Body / Option
    Main Body
  • Trusco Code
    328-0098
  • Material
    Polypropylene (PP)
  • Mass(g)
    1600
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Semi-transparent body allows contents to be seen, encouraging sorting.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.

* Note*
This product is the main unit only. Lid is sold separately and should be purchased separately.

Specifications of YW-176L-PC

  • Product Model
    Trash Can
  • Capacity(L)
    40
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    550
  • Color
    Gray (Semitransparent)
  • Body / Option
    Main Body
  • Trusco Code
    328-0098
  • Material
    Polypropylene (PP)
  • Mass(g)
    1600
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
  • Internal Capacity
    1 pc.
Part Number
YW-176L-PC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,188.58

SEPARATED PAILS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1