(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mama Pot

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,153.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DP-09-SB
DP-10-SB
DP-21L-SB
DP-22L-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,206.00

DUST BOXES 1 Piece(s) 12 Day(s) 10 263 335 355 500-1978 1700 1 pc.

฿ 4,619.00

DUST BOXES 1 Piece(s) 10 Day(s) 14.5 290 267 405 500-1986 2400 1 pc.

฿ 3,153.00

DUST BOXES 1 Piece(s) 12 Day(s) 12 255 330 400 370-1328 1900 1 pc.

฿ 4,750.00

DUST BOXES 1 Piece(s) 10 Day(s) 26 305 377 580 370-1336 3500 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Color
    Silver
  • Body / Option
    Main Body
  • Material
    Main Body: Stainless Steel (SUS304); Internal Container: Polypropylene (PP)
  • Features
    Open/close lid pedal type product for sanitary use. Polypropylene container construction for light handling.
  • Internal Capacity
    1 pc.

Product Description

The lid can be opened and closed with a pedal, making it a hygienic trash can.
[Features]
·Comes with a lightweight polypropylene inner container.
·Color: Silver.
·DP-09-SB: Capacity about 10 L.
·DP-10-SB: Capacity about 14.5 L.
·DP-21L-SB: Capacity about 12 L.
·DP-22L-SB: Capacity about 26 L.
[Applications]
·Ideal for waste disposal in hospitals, restaurants, etc.

Part Number
DP-09-SB
DP-10-SB
DP-21L-SB
DP-22L-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,206.00

DUST BOXES 1 Piece(s) 12 Day(s) 10 263 335 355 500-1978 1700 1 pc.

฿ 4,619.00

DUST BOXES 1 Piece(s) 10 Day(s) 14.5 290 267 405 500-1986 2400 1 pc.

฿ 3,153.00

DUST BOXES 1 Piece(s) 12 Day(s) 12 255 330 400 370-1328 1900 1 pc.

฿ 4,750.00

DUST BOXES 1 Piece(s) 10 Day(s) 26 305 377 580 370-1336 3500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1